Single phase distribution board, Acti9 Disbo, row type, 10 ways, flush mount
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Single phase distribution board, Acti9 Disbo, row type, 10 ways, flush mount
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| IP Degree of Protection | IP40 conforming to IEC 60529 |
|---|---|
| Range | Acti9 |
| Range of the product | ACTI9 DISBO |
| Product or component type | DISTRIBUTION BOARD |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Number of ways | 10 WAYS |
| Provided equipment | ENCLOSURE NEUTRAL BAR EARTHING BAR PAN ASSEMBLY DIN RAIL |
| [In] rated current | 100 A |
| Rated voltage | 220 V AC 50/60 HZ |
| Network number of phases | 1 PHASE |
| Protection device options | MINIATURE CIRCUIT BREAKER (MCB) 100 A MAX AS INCOMERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 100 A MAX AS INCOMERRESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) 63 A MAX AS OUTGOERMINIATURE CIRCUIT BREAKER (MCB) 63 A MAX AS OUTGOER |
| Enclosure mounting | FLUSH |
| Door type | PLAIN CURVED DOOR |
| Cable entry | REMOVABLE GLAND PLATE AT TOP AND BOTTOM OF THE ENCLOSURE |
| Enclosure material | ELECTRO GALVANISED STEEL |
| Colour | WHITE (RAL 9003) |
| Width | OUTSIDE: 315 MM |
| Height | OUTSIDE: 73 MM |
| Depth | OUTSIDE : 208 MM |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | IEC 61439-3 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 0.001 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 94 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3780947368421052 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01747578947368421 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0010377684210526315 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.009347052631578947 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| IP Degree of Protection | IP40 conforming to IEC 60529 |
|---|---|
| Range | Acti9 |
| Range of the product | ACTI9 DISBO |
| Product or component type | DISTRIBUTION BOARD |
| Device application | LOW VOLTAGE ELECTRICAL DISTRIBUTION |
| Number of ways | 10 WAYS |
| Provided equipment | ENCLOSURE NEUTRAL BAR EARTHING BAR PAN ASSEMBLY DIN RAIL |
| [In] rated current | 100 A |
| Rated voltage | 220 V AC 50/60 HZ |
| Network number of phases | 1 PHASE |
| Protection device options | MINIATURE CIRCUIT BREAKER (MCB) 100 A MAX AS INCOMERRESIDUAL CURRENT CIRCUIT BREAKER (RCCB) 100 A MAX AS INCOMERRESIDUAL CURRENT CIRCUIT BREAKER WITH OVERCURRENT PROTECTION (RCBO) 63 A MAX AS OUTGOERMINIATURE CIRCUIT BREAKER (MCB) 63 A MAX AS OUTGOER |
| Enclosure mounting | FLUSH |
| Door type | PLAIN CURVED DOOR |
| Cable entry | REMOVABLE GLAND PLATE AT TOP AND BOTTOM OF THE ENCLOSURE |
| Enclosure material | ELECTRO GALVANISED STEEL |
| Colour | WHITE (RAL 9003) |
| Width | OUTSIDE: 315 MM |
| Height | OUTSIDE: 73 MM |
| Depth | OUTSIDE : 208 MM |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Standards | IEC 61439-3 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Weight | 0.001 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 94 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3780947368421052 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01747578947368421 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0010377684210526315 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.009347052631578947 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |