CT TROPI. DIN 250 5 MIX D. 27 BARS MULT.
SKU :
METSECT5MA025
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR115.00
SAR63.25
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
CT TROPI. DIN 250 5 MIX D. 27 BARS MULT.
SAR115.00
SAR63.25
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 250 A |
| [ui] Rated Insulation Voltage | 3 kV |
| [uimp] Rated Impulse withstand Voltage | 3 kV |
| Ambient Air Temperature for Operation | -25-60 °C |
| [ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
| Compatibility Code | MA |
| Depth | 43 mm frame: , 63 mm total: |
| IP Degree of Protection | IP20 |
| Net Weight | 0.298 kg |
| Mounting Mode | clip-on#|#insulated locking screw#|#by screws |
| Product or Component Type | current transformer |
| Product Name | CT |
| Range | PowerLogic |
| Relative Humidity | 0-95 % |
| Mounting Support | DIN rail, busbar, mounting plate |
| Standards | IEC 61869-2#|#VDE 0414 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | DPLVP |
|---|---|
| [in] Rated Current | 250 A |
| [ui] Rated Insulation Voltage | 3 kV |
| [uimp] Rated Impulse withstand Voltage | 3 kV |
| Ambient Air Temperature for Operation | -25-60 °C |
| [ue] Rated Operational Voltage | < 720 V AC 50/60 Hz |
| Compatibility Code | MA |
| Depth | 43 mm frame: , 63 mm total: |
| IP Degree of Protection | IP20 |
| Net Weight | 0.298 kg |
| Mounting Mode | clip-on#|#insulated locking screw#|#by screws |
| Product or Component Type | current transformer |
| Product Name | CT |
| Range | PowerLogic |
| Relative Humidity | 0-95 % |
| Mounting Support | DIN rail, busbar, mounting plate |
| Standards | IEC 61869-2#|#VDE 0414 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account