Charging station, EVlink Pro AC/AC Metal, 11kW, 16A, 3P+N, T2 attached cable, RDC-DD 6mA, RCD Asi 30mA, MNx aux.
SKU :
EVB3S11NCA
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR13,999.50
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
RDC-DD 6mA + RCD Type Asi+MNX?
Charging station, EVlink Pro AC/AC Metal, 11kW, 16A, 3P+N, T2 attached cable, RDC-DD 6mA, RCD Asi 30mA, MNx aux.
SAR13,999.50
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Range | Evlink |
|---|---|
| Activity | PREVC |
| Type of socket​ | ACT2 |
| Current output | 16A |
| Weight (in Kg) | 10 kg |
| Power kW | 11 |
| Network Number of Phases | 3PH |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | Evlink |
|---|---|
| Activity | PREVC |
| Type of socket​ | ACT2 |
| Current output | 16A |
| Weight (in Kg) | 10 kg |
| Power kW | 11 |
| Network Number of Phases | 3PH |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account