APC Smart-UPS SRT 2 Post Mounting Rail Kit for Smart-UPS SRT

SRTRK3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

APC Smart-UPS SRT 2 Post Mounting Rail Kit for Smart-UPS SRT

Product Details

Product weight 3.85 kg
Activity SPBPP
Height 9.2 cm
Depth 19 cm
Range of Product Smart-UPS Accessories
Width 26 cm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: APC Smart-UPS SRT 2 Post Mounting Rail Kit for Smart-UPS SRT
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.