APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
SKU :
SMTL750RMI2UC
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR3,672.31
SAR3,488.69
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
SMT 750VA 230V SD RM LI SC
APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
SAR3,672.31
SAR3,488.69
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 15.4 kg |
|---|---|
| Activity | SPBPP |
| Height | 179.1 cm |
| Depth | 4.4 cm |
| Range | Smart-UPS |
| Width | 5.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 15.4 kg |
|---|---|
| Activity | SPBPP |
| Height | 179.1 cm |
| Depth | 4.4 cm |
| Range | Smart-UPS |
| Width | 5.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account