APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS, Line Interactive, 750VA, Lithium-ion, Rack/Tower, 2U, 230V, 6x IEC C13 outlets, SmartConnect Port+SmartSlot, Short Depth, AVR, LCD
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Product weight | 15.4 kg |
---|---|
Activity | SPBPP |
الارتفاع | 179.1 cm |
العمق | 4.4 cm |
Range of Product | Smart-UPS |
العرض | 5.6 cm |
Product Hover Image | no_selection |