APC Smart-UPS, Line Interactive, 1000VA, Tower, 230V, 8x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
SKU :
SMT1000IC
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR2,004.17
SAR1,903.96
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Smart-UPS 1000VA
APC Smart-UPS, Line Interactive, 1000VA, Tower, 230V, 8x IEC C13 outlets, SmartConnect Port+SmartSlot, AVR, LCD
SAR2,004.17
SAR1,903.96
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 19.4 kg |
|---|---|
| Activity | SPBPP |
| Height | 21.9 cm |
| Depth | 43.9 cm |
| Range | Smart-UPS |
| Width | 17.1 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 19.4 kg |
|---|---|
| Activity | SPBPP |
| Height | 21.9 cm |
| Depth | 43.9 cm |
| Range | Smart-UPS |
| Width | 17.1 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account