Breakers

61 results

Sort By arrow-down
Circuit breaker frame, MasterPact MTZ1 16H3 drawout for MicroLogic X, 1600A, 66kA/415VAC (Icu), 3P
LV846454
SAR27,418.00
SAR15,079.90
Circuit breaker frame, MasterPact MTZ1 16H3 fixed for MicroLogic X, 1600A, 66kA/415VAC (Icu), 3P
LV846440
SAR25,080.00
SAR13,794.00
Circuit breaker frame, MasterPact NW16L1, 1600A, 150kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48275
SAR27,294.00
SAR15,011.70
Circuit breaker frame, MasterPact NW16H2, 1600A, 100kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48274
SAR20,569.00
SAR11,312.95
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48273
SAR17,217.00
SAR9,469.35
Circuit breaker frame, MasterPact NW16N1, 1600A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48272
SAR15,772.00
SAR8,674.60
Circuit breaker frame, MasterPact NW16H2, 1600A, 100kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48044
SAR20,261.00
SAR11,143.55
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48043
SAR17,457.00
SAR9,601.35
Circuit breaker frame, MasterPact NW16N1, 1600A, 42kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48042
SAR16,707.00
SAR9,188.85
Circuit breaker frame, MasterPact NT16H2, 1600A, 50kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47241
SAR15,179.00
SAR8,348.45
Circuit breaker frame, MasterPact NT16H1, 1600A, 42kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
47240
SAR14,039.00
SAR7,721.45
Circuit breaker frame, MasterPact NT16H2, 1600A, 50kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
47151
SAR12,884.00
SAR7,086.20