Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
SKU :
48273
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR17,217.00
SAR9,469.35
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NW 16 H1 3P BASIC FRAME DRAWOUT
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
SAR17,217.00
SAR9,469.35
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 65 kA 440 V AC |
| [in] Rated Current | 1600 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Circuit breaker name | MasterPact NW16H1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H1 65 kA 440 V AC |
| [in] Rated Current | 1600 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Circuit breaker name | MasterPact NW16H1 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account