Breakers

96 results

Sort By arrow-down
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48332
SAR61,261.00
SAR33,693.55
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48327
SAR78,531.00
SAR43,192.05
Circuit breaker frame, MasterPact NW40H1, 4000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48322
SAR61,742.00
SAR33,958.10
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48317
SAR54,411.00
SAR29,926.05
Circuit breaker frame, MasterPact NW32H1, 3200A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48312
SAR38,527.00
SAR21,189.85
Circuit breaker frame, MasterPact NW25H1, 2500A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48306
SAR37,510.00
SAR20,630.50
Circuit breaker frame, MasterPact NW25H1, 2500A, 65kA/440VAC 50/60Hz (Icu), 4P, right Neutral, drawout, no control unit
48303
SAR37,213.00
SAR20,467.15
Circuit breaker frame, MasterPact NW25H1, 2500A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48300
SAR27,188.00
SAR14,953.40
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48294
SAR26,720.00
SAR14,696.00
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48287
SAR19,888.00
SAR10,938.40
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 4 poles, drawout, without control unit
48280
SAR23,508.00
SAR12,929.40
Circuit breaker frame, MasterPact NW16H1, 1600A, 65kA/440VAC 50/60Hz (Icu), 3 poles, drawout, without control unit
48273
SAR17,217.00
SAR9,469.35