Automation and Motion

458 results

Sort By arrow-down
redundant processor, Modicon M580, 8MB, 61 Ethernet devices, 8 local racks, 8 remote IO racks
BMEH582040
SAR37,619.00
SAR20,690.45
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus, Ethernet, for severe environment
BMXP342020H
SAR17,965.00
SAR9,880.75
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus, Ethernet
BMXP342020
SAR8,735.00
SAR4,804.25
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus
BMXP342000
SAR5,362.00
SAR2,949.10
processor, Modicon M340, max 512 discrete, 128 analog IO, Modbus, for severe environments
BMXP341000H
SAR7,468.00
SAR4,107.40
processor, Modicon M340, max 512 discrete, 128 analog IO, Modbus
BMXP341000
SAR3,687.00
SAR2,027.85
power distribution kit, Modicon STB, standard, 24V DC
STBPDT3100K
SAR469.00
SAR257.95
network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits
STBNIP2311
SAR4,179.00
SAR2,298.45
network interface module, Modicon STB, standard, Ethernet, 10Mbit/s
STBNIP2212
SAR3,410.00
SAR1,875.50
Modicon Momentum - Interbus communication adaptor - twisted pair
170INT11000
SAR1,057.00
SAR581.35
Modicon STB - 6 pin removable connector - for digital I/O module
STBXTS2100
SAR650.00
SAR357.50
basic digital output kit, Modicon STB, 24V DC, 16O, spring clamp connector
STBDDO3705KC
SAR1,511.00
SAR831.05