
calcActive())">
network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits
STBNIP2311
SAR4,179.00
SAR2,298.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

STBNIP2311
network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits
SAR4,179.00
SAR2,298.45
Description
network interface module, Modicon STB, standard, Ethernet, modbus TCP/IP, 10-100Mbits
Product Details
Activity | IDPAC |
---|---|
Exchange mode | half or full duplex |
Integrated connection type | Ethernet Modbus TCP/IP conforming to IEEE 802.3 2 female RJ45 double shielded twisted pair via Ethernet (network) - Ethernet Modbus TCP/IP conforming to IEEE 802.3 8-way female (RS232 port) |
Number of segments | 1 primary, maximum 6 extensions |
Port Ethernet | 10BASE-T/100BASE-T |
Structure type | Ethernet Modbus TCP/IP network - industrial LAN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account