ACTI9 STI 1P 20A FUSE 8.5 X 31.5 MM FUSE
SKU :
A9N15635
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR32.65
SAR17.96
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
ACTI9 STI 1P 20A FUSE 8.5 X 31.5 MM FUSE
SAR32.65
SAR17.96
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 2 A, 4 A, 6 A, 10 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| Ambient Air Temperature for Operation | -20-60 °C |
| [ue] Rated Operational Voltage | 400 V AC |
| Ambient Air Temperature for Storage | -40-80 °C |
| Compatibility Code | STI |
| Depth | 75 mm |
| Device Short Name | STI |
| IP Degree of Protection | IP20 |
| Mounting Mode | clip-on |
| Poles Description | 1P |
| Product or Component Type | fuse-disconnector |
| 9 mm Pitches | 2 |
| Product Name | Acti9 STI |
| Range | Acti9 |
| Mounting Support | DIN rail |
| Standards | IEC EN 60947-3#|#IEC 60269-1/2 |
| Tightening Torque | 2-2 N.m |
| Wire Stripping Length | 12 mm |
| Colour | white |
| Connections - Terminals | screw clamp terminals1 cable(s) 0.75-10 mm² rigid, screw clamp terminals1 cable(s) 0.5-6 mm² flexible, screw clamp terminals2 cable(s) 0.75-4 mm² rigid, screw clamp terminals2 cable(s) 0.5-6 mm² flexible |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 2 A, 4 A, 6 A, 10 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| Ambient Air Temperature for Operation | -20-60 °C |
| [ue] Rated Operational Voltage | 400 V AC |
| Ambient Air Temperature for Storage | -40-80 °C |
| Compatibility Code | STI |
| Depth | 75 mm |
| Device Short Name | STI |
| IP Degree of Protection | IP20 |
| Mounting Mode | clip-on |
| Poles Description | 1P |
| Product or Component Type | fuse-disconnector |
| 9 mm Pitches | 2 |
| Product Name | Acti9 STI |
| Range | Acti9 |
| Mounting Support | DIN rail |
| Standards | IEC EN 60947-3#|#IEC 60269-1/2 |
| Tightening Torque | 2-2 N.m |
| Wire Stripping Length | 12 mm |
| Colour | white |
| Connections - Terminals | screw clamp terminals1 cable(s) 0.75-10 mm² rigid, screw clamp terminals1 cable(s) 0.5-6 mm² flexible, screw clamp terminals2 cable(s) 0.75-4 mm² rigid, screw clamp terminals2 cable(s) 0.5-6 mm² flexible |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account