Acti9 COMB BUSBAR 1P 100A 12 MODULES
SKU :
A9XPH112
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR101.00
SAR55.55
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 COMB BUSBAR 1P 100A 12 MODULES
SAR101.00
SAR55.55
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [ie] Rated Operational Current | 100 A at 40 °C |
| [ui] Rated Insulation Voltage | 500 V AC conforming to IEC 61439-2 |
| [ue] Rated Operational Voltage | 415 V AC |
| IP Degree of Protection | IP20 with end-pieces and tooth covers |
| Mounting Mode | horizontal |
| Product or Component Type | comb busbar |
| 9 mm Pitches | 24 |
| Range | Acti9 |
| Standards | IEC 60947-7-1, IEC 61439-2 |
| Colour | white (RAL 9003) |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [ie] Rated Operational Current | 100 A at 40 °C |
| [ui] Rated Insulation Voltage | 500 V AC conforming to IEC 61439-2 |
| [ue] Rated Operational Voltage | 415 V AC |
| IP Degree of Protection | IP20 with end-pieces and tooth covers |
| Mounting Mode | horizontal |
| Product or Component Type | comb busbar |
| 9 mm Pitches | 24 |
| Range | Acti9 |
| Standards | IEC 60947-7-1, IEC 61439-2 |
| Colour | white (RAL 9003) |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account