Circuit breaker frame, ComPact NS1000L, 150kA/415VAC, 1000A, withdrawable, electrically operated, without trip unit, 4P
SKU :
33396
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR19,646.00
SAR10,805.30
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NS1000 L 4P BASIC BREAKER DRAWOUT ELEC.
Circuit breaker frame, ComPact NS1000L, 150kA/415VAC, 1000A, withdrawable, electrically operated, without trip unit, 4P
SAR19,646.00
SAR10,805.30
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 1000 A at 50 °C |
| Control Type | motor mechanism - motor mechanism with external connector |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Breaking capacity | 100 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 - 130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Circuit breaker name | Compact NS1000L |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCCB |
|---|---|
| [in] Rated Current | 1000 A at 50 °C |
| Control Type | motor mechanism - motor mechanism with external connector |
| Network Type | AC |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Breaking capacity | 100 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2 - 130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Circuit breaker name | Compact NS1000L |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account