
calcActive())">
2G Shu WP wo KS module
E8232RJS
SAR32.63
SAR17.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8232RJS
2G Shu WP wo KS module
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2G Shu WP wo KS module
SAR32.63
SAR17.95
Description
Keystone Wallplate, Actassi, 2 gang, shuttered, without module, white
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Product or Component Type | wall plate |
Width | 87 mm |
Range | Actassi |
Depth | 14.3 mm |
Height | 87 mm |
Number of Gangs | 2 gangs |
Relative Humidity | 0-95 % |
Material | polycarbonate: surround, polycarbonate: grid plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account