
calcActive())">
16A 1G 2W SWITCH BSS
GU1412BSS
SAR95.00
SAR52.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GU1412BSS
16A 1G 2W SWITCH BSS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
16A 1G 2W SWITCH BSS
SAR95.00
SAR52.25
Description
Plate switch, Ultimate Screwless flat plate, 1-pole 2-way, screw terminals, IP20, stainless steel
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.72 kg |
Connections - Terminals | screw terminals |
Product or Component Type | plate switch |
Width | 88 mm |
Range | Ultimate |
Depth | 24 mm |
Height | 88 mm |
Number of Gangs | 1 gang |
Range of Product | Ultimate |
Rated Current | 16 AX at 230 V AC |
Standards | BS EN 60669-1 |
Material | steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account