
calcActive())">
Complete body/contact assembly and light block, Harmony XB4, metal, universal LED, body/fixing collar, 1NO, 24V AC DC
ZB4BW0B11
BHD7.63
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW0B11
Complete body/contact assembly and light block, Harmony XB4, metal, universal LED, body/fixing collar, 1NO, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete body/contact assembly and light block, Harmony XB4, metal, universal LED, body/fixing collar, 1NO, 24V AC DC
BHD7.63
Description
Complete body/contact assembly and light block, Harmony XB4, metal, universal LED, body/fixing collar, 1NO, 24V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[us] Rated Supply Voltage | 24 V - 24 V AC/DC at 50/60 Hz |
Product or Component Type | complete body/contact assembly and light block |
Bulb base | integral LED |
Fixing collar material | zamak |
Head type | standard |
Light block supply | direct |
Light source | universal LED |
Light source colour | white |
Sale per indivisible quantity | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account