
calcActive())">
Push button, Harmony XB5, plastic, flush, black, 22mm, spring return, unmarked, 1NO
XB5AA21
BHD3.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AA21
Push button, Harmony XB5, plastic, flush, black, 22mm, spring return, unmarked, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push button, Harmony XB5, plastic, flush, black, 22mm, spring return, unmarked, 1NO
BHD3.86
Description
Push button, Harmony XB5, plastic, flush, black, 22mm, spring return, unmarked, 1NO
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product or Component Type | push-button |
Bezel material | dark grey plastic - plastic |
Fixing collar material | plastic |
Head type | standard |
Mounting diameter | 22 mm |
Operator profile | black flush, unmarked |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account