
calcActive())">
Illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
XB4BW35B5
BHD11.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BW35B5
Illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
BHD11.95
Description
Illuminated push button, Harmony XB4, metal, orange flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
[us] Rated Supply Voltage | 24 V AC/DC at 50/60 Hz |
Product or Component Type | illuminated push-button |
Bezel material | chromium plated metal |
Bulb base | integral LED |
Fixing collar material | zamak |
Head type | standard |
Light source | universal LED |
Mounting diameter | 22 mm |
Operator additional information | with plain lens |
Operator profile | orange flush |
Sale per indivisible quantity | 1 |
Shape of signaling unit head | round |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account