
calcActive())">
sinus filter - 600 A - for Altivar variable speed drive
VW3A5210
BHD11,886.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A5210
sinus filter - 600 A - for Altivar variable speed drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
sinus filter - 600 A - for Altivar variable speed drive
BHD11,886.64
Description
sinus filter - 600 A - for Altivar variable speed drive
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | sinus filter |
Product Specific Application | output filter |
Maximum output frequency | 100 Hz |
Permissible voltage | 500 V AC |
Switching frequency | 4...8 kHz |
Thermal losses | 2370 W at 100 Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review