
calcActive())">
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
VW3A4556
BHD383.52
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A4556
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
BHD383.52
Description
line choke - 0.3 mH - 107 A - 3 phases - 260 W - for variable speed drive
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | line/motor choke |
Network Number of Phases | three phase |
Thermal losses | 260 W |
Range | Altivar |
Value of inductance | 0.3 mH |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review