
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
line/motor choke - 0.5 mH - 60 A - 3 phases - 94 W - for variable speed drive
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | line/motor choke |
Network Number of Phases | three phase |
Thermal losses | 94 W |
Range | Altivar |
Value of inductance | 0.5 mH |