
calcActive())">
additionnal EMC input filter - 3-phase supply - 92 A
VW3A4407
BHD673.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A4407
additionnal EMC input filter - 3-phase supply - 92 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
additionnal EMC input filter - 3-phase supply - 92 A
BHD673.09
Description
additionnal EMC input filter - 3-phase supply - 92 A
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | EMC input filter |
Product Specific Application | radio interference input filter |
Network Number of Phases | three phase |
Thermal losses | 16 W for ATV21HD37N4 - 23 W for ATV21HD45N4 |
Range | Altivar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review