
calcActive())">
digital encoder interface module, Altivar, 5 to 24V, with RS422 compatible, 1 female high density SUB D15 connector
VW3A3420
BHD141.06
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A3420
digital encoder interface module, Altivar, 5 to 24V, with RS422 compatible, 1 female high density SUB D15 connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
digital encoder interface module, Altivar, 5 to 24V, with RS422 compatible, 1 female high density SUB D15 connector
BHD141.06
Description
digital encoder interface module, Altivar, 5 to 24V, with RS422 compatible, 1 female high density SUB D15 connector
Product Details
Activity | IDVSD |
---|---|
[us] Rated Supply Voltage | 12 V DC (voltage limits: 11.4-12.6 V) - 24 V DC (voltage limits: 22.8-25.2 V) |
Product or Component Type | digital encoder interface module |
Communication Port Protocol | RS422 |
Encoder type | A/B/I incremental XCC1 type R - A/B/I incremental XCC1 type X |
Range | Altivar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review