
calcActive())">
extended Input Output card, Altivar
VW3A3202
BHD139.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A3202
extended Input Output card, Altivar
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
extended Input Output card, Altivar
BHD139.42
Description
extended Input Output card, Altivar
Product Details
Activity | IDVSD |
---|---|
Product or Component Type | extended I/O card |
Discrete Input Number | 6 |
Discrete Input Type | (LI11...LI14) programmable, compatible with level 1 PLC, impedance: 3.5 kOhm, sampling time: 4-6 ms - (RP) frequency control, sampling time: 4-6 ms |
Discrete Output Number | 5 |
Discrete Output Type | (LO3, LO4) assignable logic, sampling time: 4-6 ms, compatible with level 1 PLC - (R4A, R4B, R4C) configurable relay logic |
Discrete Input Logic | negative (LI11...LI14), >= 16 V (state 0), <= 10 V (state 1) - positive (LI11...LI14), <= 5 V (state 0), >= 11 V (state 1) |
Analogue output type | AO2 software-configurable current: 0...20 mA, impedance: 500 Ohm, sampling time: 4-6 ms, resolution: 10 bits - AO2 software-configurable voltage: +/- 10 V DC, impedance: 470 Ohm, sampling time: 4-6 ms, resolution: 10 bits |
Discrete output logic | (LO3, LO4) negative - (LO3, LO4) positive |
Supply | internal supply for reference potentiometer, 10.5 V DC (10-11 V) , <0.01 A, impedance: 1-10 kOhm for overload and short-circuit protection - internal supply, 24 V DC (21-27 V) , <0.2 A for overload and short-circuit protection |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review