
calcActive())">
Voltage release, TeSys GV4, MX coil, 380 to 415VAC 50Hz, 440 to 480VAC 60Hz
GV4AS487
BHD70.87
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV4AS487
Voltage release, TeSys GV4, MX coil, 380 to 415VAC 50Hz, 440 to 480VAC 60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Voltage release, TeSys GV4, MX coil, 380 to 415VAC 50Hz, 440 to 480VAC 60Hz
BHD70.87
Description
Voltage release, TeSys GV4, MX coil, 380 to 415VAC 50Hz, 440 to 480VAC 60Hz
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account