
calcActive())">
variable speed drive, Altivar Process ATV600, ATV650, 45kW, 400 to 480V, IP55
ATV650D45N4
BHD3,788.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV650D45N4
variable speed drive, Altivar Process ATV600, ATV650, 45kW, 400 to 480V, IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
variable speed drive, Altivar Process ATV600, ATV650, 45kW, 400 to 480V, IP55
BHD3,788.05
Description
variable speed drive, Altivar Process ATV600, ATV650, 45kW, 400 to 480V, IP55
Product Details
Activity | IDVSD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account