
calcActive())">
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase
ATV12H018M2
BHD112.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV12H018M2
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase
BHD112.28
Description
variable speed drive, Altivar 12, 0.18kW, 0.25hp, 200 to 240V, 1 phase
Product Details
Activity | IDVSD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account