
calcActive())">
Undervoltage release (MN),TeSys Deca frame 2,415-440V AC 50Hz/480V AC 60Hz
GVAU415
BHD15.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GVAU415
Undervoltage release (MN),TeSys Deca frame 2,415-440V AC 50Hz/480V AC 60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Undervoltage release (MN),TeSys Deca frame 2,415-440V AC 50Hz/480V AC 60Hz
BHD15.85
Description
Undervoltage release (MN),TeSys Deca frame 2,415-440V AC 50Hz/480V AC 60Hz
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account