
calcActive())">
Undervoltage release MN, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
LV429408
BHD50.22
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429408
Undervoltage release MN, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Undervoltage release MN, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
BHD50.22
Description
Undervoltage release MN, ComPacT NSX, 380/415VAC 50/60Hz, 440/480VAC 60Hz, screwless spring terminal connections
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account