
calcActive())">
TV socket, Unica X, 2 gangs, 75Ohm, Through-connector, antique brass
NUX32TV_AB
BHD0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32TV_AB
TV socket, Unica X, 2 gangs, 75Ohm, Through-connector, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TV socket, Unica X, 2 gangs, 75Ohm, Through-connector, antique brass
BHD0.00
Description
TV socket, Unica X, 2 gangs, 75Ohm, Through-connector, antique brass
Product Details
Activity | HDCWD |
---|---|
Depth | 22.5 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account