
calcActive())">
Trip unit TM80D, ComPacT NSX100/160/250, thermal magnetic, rating 80A, 50 degrees C, 3 poles 3D
C103TM080C
BHD26.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
C103TM080C
Trip unit TM80D, ComPacT NSX100/160/250, thermal magnetic, rating 80A, 50 degrees C, 3 poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip unit TM80D, ComPacT NSX100/160/250, thermal magnetic, rating 80A, 50 degrees C, 3 poles 3D
BHD26.38
Description
Trip unit TM80D, ComPacT NSX100/160/250, thermal magnetic, rating 80A, 50 degrees C, 3 poles 3D
Product Details
Activity | PPCCB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account