
calcActive())">
TransferPacT transfer switches
TA63D3L6304TPE
BHD1,956.99
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TA63D3L6304TPE
TransferPacT transfer switches
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TransferPacT transfer switches
BHD1,956.99
Description
TransferPacT Active Automatic, 630A, 400V, 3P, LCD, frame 630A
Product Details
Activity | PPATS |
---|---|
Height | 341 mm |
Depth | 185.8 mm |
Product weight | 20.8 kg |
Poles Description | 3P |
Width | 467 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account