
calcActive())">
TransferPacT transfer switches
TA25D4L2504TPE
BHD1,383.27
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TA25D4L2504TPE
TransferPacT transfer switches
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TransferPacT transfer switches
BHD1,383.27
Description
TransferPacT Active Automatic, 250A, 400V, 4P, LCD, frame 250A
Product Details
Activity | PPATS |
---|---|
Height | 341 mm |
Depth | 185.8 mm |
Product weight | 13.3 kg |
Poles Description | 4P |
Width | 370 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account