
calcActive())">
THERMAL OVERLOAD RELAY
LR9D5369
BHD208.44
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LR9D5369
THERMAL OVERLOAD RELAY
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
THERMAL OVERLOAD RELAY
BHD208.44
Description
thermal overload relays, TeSys Deca, 90...150A, class 10
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 2.05 kg |
[ith] Conventional Free Air Thermal Current | 5 A for signalling circuit |
Product Name | TeSys Deca, TeSys LRD |
[ue] Rated Operational Voltage | 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1 |
Product or Component Type | electronic thermal overload relay |
Range | TeSys |
Control Type | red push-button: stop, blue push-button: reset |
Phase Failure Sensitivity | tripping in 4 s +/- 20 % conforming to IEC 60947-4-1 |
Operating Altitude | <= 2000 m without derating |
Network Frequency | 50...60 Hz |
Net Weight | 0.885 kg |
Standards | EN/IEC 60947-4-1#|#EN/IEC 60947-5-1#|#UL 60947-4-1#|#UL 60947-5-1#|#CSA C22.2 No 60947-4-1#|#CSA C22.2 No 60947-5-1#|#GB/T 14048.4#|#GB/T 14048.5 |
Ambient Air Temperature for Operation | -20-60 °C without derating conforming to IEC 60947-4-1 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-1 |
Ambient Air Temperature for Storage | -60-70 °C |
Compatibility Code | LR9D |
Product Certifications | UL#|#CSA#|#CCC#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1, power circuit: 600 V conforming to CSA, power circuit: 600 V conforming to UL |
Height | 118 mm |
Depth | 125 mm |
Width | 115 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account