
calcActive())">
TeSys AUXILIARY N/O N/O TOP
GVAE20
BHD4.63
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GVAE20
TeSys AUXILIARY N/O N/O TOP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys AUXILIARY N/O N/O TOP
BHD4.63
Description
Auxiliary contact block,TeSys Deca,2NO,front mounting,for GV2
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.02 kg |
[ith] Conventional Free Air Thermal Current | 2.5 A |
Pole Contact Composition | 2 NO |
[ue] Rated Operational Voltage | 24...240 V AC, 24...60 V DC |
Product or Component Type | auxiliary contact block |
Range | TeSys#|#TeSys Deca |
Net Weight | 0.02 kg |
Mechanical Durability | 100000 cycles |
Compatibility Code | GVAE |
Product Certifications | UKCA |
[ui] Rated Insulation Voltage | 300 V conforming to UL 508, 300 V conforming to CSA C22.2 No 14, 250 V conforming to IEC 60947-1 |
Height | 11 mm |
Depth | 29 mm |
Width | 45 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account