
calcActive())">
Loading...
All Sellers

LAD7B106
TERMINAL BLOCK
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TERMINAL BLOCK
BHD5.95
Description
Adapter terminal block,TeSys Deca,for separate mounting of LRD01...D35/LR3D02...D35/LR97D
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
Product or Component Type | terminal block |
Range | TeSys |
Net Weight | 0.1 kg |
Compatibility Code | LAD |
Height | 85 mm |
Depth | 80 mm |
Width | 45 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account