
calcActive())">
Symmetric C-shaped rails 40x20x24. Length 2000mm. Supply: 20 rails 2m.
NSYCN40
BHD21.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCN40
Symmetric C-shaped rails 40x20x24. Length 2000mm. Supply: 20 rails 2m.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Symmetric C-shaped rails 40x20x24. Length 2000mm. Supply: 20 rails 2m.
BHD21.71
Description
Symmetric C-shaped rails 40x20x24. Length 2000mm. Supply: 20 rails 2m.
Product Details
Activity | PPUES |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account