
calcActive())">
Switched socket, Unica X, 13A, 250V, 2 gangs, 2 pole, dark bronze
NUXT25D_DB
BHD0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUXT25D_DB
Switched socket, Unica X, 13A, 250V, 2 gangs, 2 pole, dark bronze
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket, Unica X, 13A, 250V, 2 gangs, 2 pole, dark bronze
BHD0.00
Description
Switched socket, Unica X, 13A, 250V, 2 gangs, 2 pole, dark bronze
Product Details
Activity | HDCWD |
---|---|
Depth | 27.4 mm |
Width | 146 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account