
calcActive())">
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, dark grey
NUX31D50N_DG
BHD0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX31D50N_DG
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, dark grey
BHD0.00
Description
Switch, Unica X, 50A, 250V, 1 gang, 2 pole, with LED, dark grey
Product Details
Activity | HDCWD |
---|---|
Depth | 47 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account