
calcActive())">
Switch, Unica X, 2 way, 16AX, 250V, 4 gangs, stainless steel
NUX34_2_SS
BHD0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX34_2_SS
Switch, Unica X, 2 way, 16AX, 250V, 4 gangs, stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 2 way, 16AX, 250V, 4 gangs, stainless steel
BHD0.00
Description
Switch, Unica X, 2 way, 16AX, 250V, 4 gangs, stainless steel
Product Details
Activity | HDCWD |
---|---|
Depth | 27 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account