
calcActive())">
Switch, Unica X, 16AX, 250V, 2 gangs, with DND and PCU symbol, antique brass
NUX32DMS_AB
BHD0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32DMS_AB
Switch, Unica X, 16AX, 250V, 2 gangs, with DND and PCU symbol, antique brass
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 16AX, 250V, 2 gangs, with DND and PCU symbol, antique brass
BHD0.00
Description
Switch, Unica X, 16AX, 250V, 2 gangs, with DND and PCU symbol, antique brass
Product Details
Activity | HDCWD |
---|---|
Depth | 25.5 mm |
Width | 86 mm |
Height | 86 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account