
calcActive())">
Switch disconnector, Resi9, 3P, 40A, 6kA (IEC/EN 60669-2-4)
R9PS340
BHD7.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

R9PS340
Switch disconnector, Resi9, 3P, 40A, 6kA (IEC/EN 60669-2-4)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector, Resi9, 3P, 40A, 6kA (IEC/EN 60669-2-4)
BHD7.24
Description
Switch disconnector, Resi9, 3P, 40A, 6kA (IEC/EN 60669-2-4)
Product Details
Activity | HDCFD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account