
calcActive())">
Switch disconnector, MasterPact MTZ2 25HA10, 2500A, 105kA/690VAC 50/60Hz (Icm), 3P, drawout
LV848750
BHD3,643.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV848750
Switch disconnector, MasterPact MTZ2 25HA10, 2500A, 105kA/690VAC 50/60Hz (Icm), 3P, drawout
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch disconnector, MasterPact MTZ2 25HA10, 2500A, 105kA/690VAC 50/60Hz (Icm), 3P, drawout
BHD3,643.47
Description
Switch disconnector, MasterPact MTZ2 25HA10, 2500A, 105kA/690VAC 50/60Hz (Icm), 3P, drawout
Product Details
Activity | PPACB |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account