
calcActive())">
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
RUMC31FD
BHD9.60
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

RUMC31FD
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
BHD9.60
الوصف
Universal plug in relay, Harmony, 10A, 3CO, lockable test button, 110V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 110 V - 110 V DC |
Product or Component Type | plug-in relay |
Series name | universal |
Status LED | without |
Utilisation coefficient | 20% |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account