
calcActive())">
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
RUMC22P7
BHD10.23
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

RUMC22P7
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
BHD10.23
الوصف
universal plug in relay, Harmony Electromechanical Relays, 10A, 2CO, with LED, lockable test button, 230V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Control Type | lockable test button |
[in] Rated Current | 10 A |
[uc] Control Circuit Voltage | 230 V - 230 V AC 50/60 Hz |
Product or Component Type | plug-in relay |
Series name | universal |
Status LED | with |
Utilisation coefficient | 20% |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account