
calcActive())">
Circuit breaker, EasyPact MVS, 3 Poles, 1250A, 65kA, AC, MF, ET6, fixed, manual
MVS12H3MF6L
BHD1,417.83
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

MVS12H3MF6L
Circuit breaker, EasyPact MVS, 3 Poles, 1250A, 65kA, AC, MF, ET6, fixed, manual
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Circuit breaker, EasyPact MVS, 3 Poles, 1250A, 65kA, AC, MF, ET6, fixed, manual
BHD1,417.83
الوصف
Circuit breaker, EasyPact MVS, 3 Poles, 1250A, 65kA, AC, MF, ET6, fixed, manual
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | H |
[in] Rated Current | 1250 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ET6G |
Trip unit rating | 1250-1250 A |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account