
calcActive())">
Circuit breaker frame, MasterPact MTZ2 12N1 drawout for MicroLogic X, 1250A, 42kA/415VAC (Icu), 4P
LV848265
BHD2,541.65
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

LV848265
Circuit breaker frame, MasterPact MTZ2 12N1 drawout for MicroLogic X, 1250A, 42kA/415VAC (Icu), 4P
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Circuit breaker frame, MasterPact MTZ2 12N1 drawout for MicroLogic X, 1250A, 42kA/415VAC (Icu), 4P
BHD2,541.65
الوصف
Circuit breaker frame, MasterPact MTZ2 12N1 drawout for MicroLogic X, 1250A, 42kA/415VAC (Icu), 4P
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | N1 42 kA 415 V AC |
[in] Rated Current | 1250 A at 40 °C |
Control Type | push-button - without control unit |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Circuit breaker name | MasterPact MTZ2 12 |
Neutral position | left |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account