
calcActive())">
SpaceLogic KNX Coupler DIN Rail
MTN6500-0101
BHD151.87
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6500-0101
SpaceLogic KNX Coupler DIN Rail
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SpaceLogic KNX Coupler DIN Rail
BHD151.87
Description
SpaceLogic KNX Coupler DIN Rail
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 93.0 g |
Ambient Air Temperature for Operation | -5-45 °C |
Wiring Device Mounting | DIN rail |
Product or Component Type | coupler |
Range | SpaceLogic KNX |
Range of Product | SpaceLogic KNX |
Relative Humidity | 5-93 % |
Standards | EMC directive#|#EN 50491-3#|#EN 50491-5-2#|#EN 50491-5-3#|#EN 61000-6-2#|#EN 61000-6-3#|#EN 50581 : 2012 |
Material | PC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account